India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Magelis GTO

Standard HMI panels

Part of Harmony

HMI panels with optimised features

Magelis GTO
      • 49 products available

        • Best price
          HMIZURS Product picture Schneider Electric

          HMIZURS

          serial printer connecting cable - 1 male SUB-D 9 - 1.8 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          990NAA26320 Product picture Schneider Electric

          990NAA26320

          connection cord set for PC terminal - for Unity processor - 3.7 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          BMXXCAUSBH018 Product picture Schneider Electric

          BMXXCAUSBH018

          USB PC or terminal connecting cable - for M340 processor - 1.8 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          BMXXCAUSBH045 Product picture Schneider Electric

          BMXXCAUSBH045

          USB PC or terminal connecting cable - for M340 processor - 4.5 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          STBXCA4002 Product picture Schneider Electric

          STBXCA4002

          Modicon STB - RS232C shielded twisted pair cable
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          TSXPCX1031 Product picture Schneider Electric

          TSXPCX1031

          RS232 connecting cable for DTE terminal port - 2.5 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          VW3A8306 Product picture Schneider Electric

          VW3A8306

          cable for Modbus serial link - 1 RJ45 - 1 SUB-D 15 - 3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          VW3A8306TF10 Product picture Schneider Electric

          VW3A8306TF10

          Modbus “T” tap-off - 1 x RJ45 male and 2 x RJ45 female - cable 1 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XBTZ9018 Product picture Schneider Electric

          XBTZ9018

          Uni-Telway/Modbus serial link - L = 2.5m - 1 female mini DIN
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XBTZ915 Product picture Schneider Electric

          XBTZ915

          Magelis XBT - RS232C serial printer PC link - 2.5 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /