India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Harmony XB4

Ø 22 mm metal pushbuttons, switches, pilot lights

Part of Harmony

The modular Harmony XB4 range of 22 mm metal control and signaling units combines simplicity of installation, efficiency, modern design, flexibility, and robustness to meet most industrial applications.

Harmony XB4
      • 305 products available

        • Best price
          ZB4BV156 Product picture Schneider Electric

          ZB4BV156

          light block with body/fixing collar for BA9s bulb 250V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV181 Product picture Schneider Electric

          ZB4BV181

          light block with body/fixing collar for BA9s bulb 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV184 Product picture Schneider Electric

          ZB4BV184

          light block with body/fixing collar for BA9s bulb 110...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV185 Product picture Schneider Electric

          ZB4BV185

          light block with body/fixing collar for BA9s bulb 220V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV18B1 Product picture Schneider Electric

          ZB4BV18B1

          white flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV18B3 Product picture Schneider Electric

          ZB4BV18B3

          green flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV18B4 Product picture Schneider Electric

          ZB4BV18B4

          red flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV18B5 Product picture Schneider Electric

          ZB4BV18B5

          orange flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV18B6 Product picture Schneider Electric

          ZB4BV18B6

          blue flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB4BV18G1 Product picture Schneider Electric

          ZB4BV18G1

          white flashing light block with body/fixing collar integral LED 110...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /