Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma iPM
04504 Product picture Schneider Electric

04504

Green premium brand logo
04504 Product picture Schneider Electric
04504
Green premium brand logo

LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy LGY
    product or component type
    Profile busbar
    busbar description
    Linergy
    quantity per set
    Set of 1
    Complementary
    installation direction
    Vertical, operating position: rear
    Vertical, operating position: lateral
    installation description
    Cubicle - width 650 mm
    Cubicle - width 650 + 150 mm
    [Ui] rated insulation voltage
    1000 V
    [Uimp] rated impulse withstand voltage
    12 kV (degree of pollution: 3)
    [Ie] rated operational current
    1000 A
    [Icw] rated short-time withstand current
    25 kA (1 s) for 3 supports (rear position)
    30 kA (1 s) for 4 supports (rear position)
    40 kA (1 s) for 3 supports (lateral position)
    40 kA (1 s) for 5 supports (rear position)
    permissible current
    1040 A at 35 °C: <= IP31
    950 A at 35 °C: > IP31
    busbar cross section
    32.5 x 42.5 mm
    length
    1670 mm
    net weight
    2.28 kg
    type of busbar connection
    Single t-slot
    connection pitch
    Free connection position
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 12.3 MB
    Date 17/11/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 44 MB
    Date 17/8/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04504 : LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    Description
    LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 21/2/20
    Description
    LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04504 : LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    Description
    LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 21/2/20
    Description
    LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.2 KB
    Date 2/6/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04504 : LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    Description
    LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 21/2/20
    Description
    LINERGY LGYE PROFILE 1000A FOR A VERTICAL INSTALLATION LENGTH 1670MM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /