Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ID-RCCB
12230 Product picture Schneider Electric

12230

12230 Product picture Schneider Electric
12230

residual current circuit breaker ID FI - 2 poles - 25 A - class A 30mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    FI-Schutzschalter
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    rated breaking and making capacity
    Idm = 2500 A
    Im = 1500 A
    rated conditional short-circuit current
    Inc 10 kA 25 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz conforming to IEC 61008
    residual current tripping technology
    Electromechanical
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-3
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    75 mm
    net weight
    0.23 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminals1…25 mm² flexible
    Tunnel type terminals1…35 mm² rigid
    wire stripping length
    15 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    IEC 61008
    tropicalisation
    2 conforming to IEC 61008
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…60 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /