Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Pratika
13139 Product picture Schneider Electric

13139

Green premium brand logo
13139 Product picture Schneider Electric
13139
Green premium brand logo

90 x 100 mm plate - for Interpact INS 63..80 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kaedra
    product or component type
    Interface kit
    accessory / separate part type
    Installation accessories
    Complementary
    enclosure material
    Housing: self-extinguishing polymer
    net weight
    0.047 kg
    base dimension
    90 x 100 mm
    width
    90 mm
    height
    100 mm
    colour
    Grey (RAL 7035)
    Environment
    standards
    IEC 60309-2
    IEC 60309-1
    fire resistance
    650 °C conforming to IEC 60695-2-11
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese2
    • French2
    • Russian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 7/3/19
    Description
    Catalogue PratiKa
    User guide
    Format
    Size
    Date
    Add to My Documents
    INS kit for kaedra (Version D)
    Description
    None
    prp.document.label.format pdf
    Size 770.6 KB
    Date 24/2/09
    Description
    None
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.3 MB
    Date 10/9/13
    Files in document
    stp
    654.5 KB
    zip
    711.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13139 : 90 x 100 mm plate - for Interpact INS 63..80 A
    Description
    90 x 100 mm plate - for Interpact INS 63..80 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/5/20
    Description
    90 x 100 mm plate - for Interpact INS 63..80 A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 10/1/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13139 : 90 x 100 mm plate - for Interpact INS 63..80 A
    Description
    90 x 100 mm plate - for Interpact INS 63..80 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/5/20
    Description
    90 x 100 mm plate - for Interpact INS 63..80 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 28/7/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13139 : 90 x 100 mm plate - for Interpact INS 63..80 A
    Description
    90 x 100 mm plate - for Interpact INS 63..80 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/5/20
    Description
    90 x 100 mm plate - for Interpact INS 63..80 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /