Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   V, SO, RO
18323 Product picture Schneider Electric
Discontinued

18323

18323 Product picture Schneider Electric
Discontinued
18323

modular pilot light V - integral LED - blue - 110..230 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

18323 is replaced by:
Product
Qty
A9E18323
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for substitution: End of life
  • Substitution date: 31 December 2017
1
  • Main
    product or component type
    Modular pilot ligth
    device short name
    V
    [Us] rated supply voltage
    110...230 V AC at 50/60 Hz
    Complementary
    indicator light
    LED blue, service life 100000 h of constant lighting efficiency (consumption 0.3 W)
    mounting mode
    Fixed
    mounting support
    Symmetrical DIN rail
    comb busbar and distribution block compatibility
    Upside: ProDis
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    69.5 mm
    auxiliary connection terminal
    Tunnel type terminal 2 cable(s) flexible 2.5 mm² with cable end
    Tunnel type terminal 2 cable(s) flexible 2.5 mm² without cable end
    Tunnel type terminal 2 cable(s) rigid 2.5 mm² with cable end
    Tunnel type terminal 2 cable(s) rigid 2.5 mm² without cable end
    Environment
    standards
    IEC 60947-5-1
    IP degree of protection
    IP2
    IPxx B
    pollution degree
    3
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…100 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 402.8 KB
    Date 3/7/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /