Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NG125 MCBs
18714 Product picture Schneider Electric

18714

Green premium brand logo
18714 Product picture Schneider Electric
18714
Green premium brand logo

NG125 - circuit breaker - NG125H - 2P - 10A - C curve

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NG125
    range
    Acti 9
    product name
    Acti 9 NG125
    product or component type
    Miniature circuit-breaker
    device short name
    NG125H
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    10 A at 40 °C
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    12 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    36 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    25 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    500 V AC 50/60 Hz
    220...240 V AC 50/60 Hz
    440 V AC 50/60 Hz
    <= 250 V DC
    magnetic tripping limit
    8 x In +/- 20 %
    [Ics] rated service breaking capacity
    52.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    27 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    22.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    9 kA 75 % conforming to EN/IEC 60947-2 - 500 V AC 50/60 Hz
    25 kA 100 % conforming to EN/IEC 60947-2 - <= 250 V DC
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    Manual tripping test
    local signalling
    Trip indicator
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    YES
    9 mm pitches
    6
    height
    103 mm
    width
    54 mm
    depth
    81 mm
    net weight
    0.48 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    locking options description
    Integrated padlocking
    connections - terminals
    Tunnel type terminals1.5…50 mm² rigid
    Tunnel type terminals1…35 mm² flexible
    wire stripping length
    20 mm
    tightening torque
    3.5 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK05 conforming to EN/IEC 62262
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 406.6 KB
    Date 21/9/12
    CAD
    Format
    Size
    Date
    Add to My Documents
    NG125 2P (Version 1.0)
    Files in document
    stp
    611.1 KB
    zip
    466 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 19/7/13
    Files in document
    stp
    611.1 KB
    zip
    466 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    18714 : NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    Description
    NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/5/20
    Description
    NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 205 KB
    Date 4/7/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 233.4 KB
    Date 5/10/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    18714 : NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    Description
    NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/5/20
    Description
    NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 14/10/09
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    18714 : NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    Description
    NG125 - circuit breaker - NG125H - 2P - 10A - C curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/5/20
    Description
    NG125 - circuit breaker - NG125H - 2P - 10A - C curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /