Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vigi for Acti 9 NG125
19059 Product picture Schneider Electric

19059

Green premium brand logo
19059 Product picture Schneider Electric
19059
Green premium brand logo

auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 0.1-1A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti 9
    product or component type
    Fault contact
    device short name
    SDV NF
    signal contacts composition
    1 NC
    [In] rated current
    0.1…1 A: 250 V AC - 50/60 Hz
    9 mm pitches
    1
    Complementary
    range compatibility
    Vigi NG125
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    mounting mode
    Plug-on
    mounting location
    Upstream
    height
    36 mm
    width
    8.8 mm
    depth
    34.64 mm
    electrical durability
    10000 cycles
    connections - terminals
    Plate terminal1 cable(s) 0.5…2.5 mm² - rigid
    Plate terminal1 cable(s) 0.5…1.5 mm² - flexible
    Plate terminal1 cable(s) 0.5…1.5 mm² - flexible with ferrule
    Plate terminal2 cable(s) 2.5 mm² - rigid
    Plate terminal2 cable(s) 2.5 mm² - flexible
    Plate terminal2 cable(s) 1.5 mm² - flexible with ferrule
    wire stripping length
    10 mm
    tightening torque
    1 N.m
    Environment
    pollution degree
    3
    tropicalisation
    2
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    35 g
    Package 1 Height
    2.5 cm
    Package 1 width
    8 cm
    Package 1 Length
    10.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    9
    Package 2 Weight
    380 g
    Package 2 Height
    11.5 cm
    Package 2 width
    8.5 cm
    Package 2 Length
    23.7 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    81
    Package 3 Weight
    3.942 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 203.3 KB
    Date 30/7/12
    CAD
    Format
    Size
    Date
    Add to My Documents
    SDV NF FOR VIGI NG125 (Version 1.0)
    Files in document
    zip
    305.2 KB
    prp.document.label.format zip
    Size 491.3 KB
    Date 12/9/13
    Files in document
    zip
    305.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    19059 : auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 2 A
    Description
    auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 2 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/8/20
    Description
    auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 2 A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.4 KB
    Date 2/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    19059 : auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 2 A
    Description
    auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 2 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/8/20
    Description
    auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 2 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.