Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Optional auxiliaries for NG125
19068 Product picture Schneider Electric

19068

19068 Product picture Schneider Electric
19068

voltage release - MN[S] - 230..240 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti 9
    product or component type
    Undervoltage release
    device short name
    MNs
    [Uc] control circuit voltage
    230...240 V AC 50/60 Hz
    control type
    Delayed
    9 mm pitches
    4
    Complementary
    range compatibility
    Acti 9 NG125
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-5-1
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    height
    103 mm
    width
    36 mm
    depth
    69 mm
    electrical durability
    10000 cycles conforming to EN/IEC 60947-5-1
    connections - terminals
    Plate terminal - 2 cable(s) 1.5 mm² - flexible
    Plate terminal - 1 cable(s) 2.5 mm² - flexible
    Plate terminal - 1 cable(s) 2.5 mm² - rigid
    Plate terminal - 2 cable(s) 1.5 mm² - rigid
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    ASEFA
    LCIE
    ASTA
    KEMA
    IP degree of protection
    IP20 B conforming to EN/IEC 60947-5-1
    IP4 conforming to EN/IEC 60947-5-1
    pollution degree
    3 conforming to EN/IEC 60947-5-1
    overvoltage category
    II
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    User guide
    Format
    Size
    Date
    Add to My Documents
    MN MX+OF MNs MNx NG125 (Version 5)
    Files in document
    pdf
    590.6 KB
    pdf
    264.4 KB
    prp.document.label.format zip
    Size 855.1 KB
    Date 27/2/09
    Files in document
    pdf
    590.6 KB
    pdf
    264.4 KB
    prp.document.label.format pdf
    Size 457.3 KB
    Date 26/2/09
    prp.document.label.format pdf
    Size 284.4 KB
    Date 2/2/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /