India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Masterpact NW
48620 Product picture Schneider Electric

48620

Green premium brand logo
48620 Product picture Schneider Electric
48620
Green premium brand logo

circuit breaker Masterpact NW08H2 - anticorrosion - 800 A - 3 poles - drawout

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NW corrosion protection
    product or component type
    Basic frame
    device short name
    Masterpact NW08
    circuit breaker name
    Masterpact NW08H2
    poles description
    3P
    network type
    AC
    breaking capacity code
    H2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    800 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    187 kA 525 V AC at 50/60 Hz
    187 kA 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    800 A
    breaking capacity
    85 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    85 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    25000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    50 kA 3 s conforming to IEC 60947-2
    85 kA 1 s conforming to IEC 60947-2
    integral instant protection
    171…209 kA
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    439 mm
    width
    441 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    ASEFA
    pollution degree
    4 conforming to IEC 60664-1
    anticorrosion treatment
    With
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Circuit breakers and switches-Masterpact NW08-63 (Version 07)
    Circuit breakers and switch-disconnnectors Masterpact NW08-63 (Version 07)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fixed and drawout circuit breaker - Masterpact NW (Version 12)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions Masterpact NW (Version 1.0)
    EoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Masterpact NW08 to NW40 circuit breaker (Version 1.1)
    PEP-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /