Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Masterpact NW
48742 Product picture Schneider Electric

48742

Green premium brand logo
48742 Product picture Schneider Electric
48742
Green premium brand logo

circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW40 1000V
    circuit breaker name
    Masterpact NW40HA10
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H10
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    4000 A at 40 °C
    [Ui] rated insulation voltage
    1250 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    105 kA 1150 V AC at 50/60 Hz
    [Ue] rated operational voltage
    1150 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity
    50 kA Icu at 1150 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA at 1150 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles without maintenance conforming to IEC 60947-2
    20000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    500 cycles 1150 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    150 mm
    [Icw] rated short-time withstand current
    50 kA 1 s conforming to IEC 60947-2
    50 kA 3 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    439 mm
    width
    556 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    ASEFA
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 1/4/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 1/5/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    NW 08 N1 4P BASIC FRAME DRAWOUT (Version 1.0)
    Files in document
    stp
    506.4 KB
    zip
    230.7 KB
    prp.document.label.format zip
    Size 737 KB
    Date 10/9/13
    Files in document
    stp
    506.4 KB
    zip
    230.7 KB
    prp.document.label.format zip
    Size 902 KB
    Date 21/4/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 23/4/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48742 : circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    Description
    circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/2/20
    Description
    circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 10/8/16
    prp.document.label.format pdf
    Size 608.5 KB
    Date 15/6/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48742 : circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    Description
    circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/2/20
    Description
    circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 10/8/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48742 : circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    Description
    circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/2/20
    Description
    circuit breaker Masterpact NW40H10 - 4000 A - 4 poles - drawout
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /