India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Micrologic
65303 Product picture Schneider Electric

65303

Green premium brand logo
65303 Product picture Schneider Electric
65303
Green premium brand logo

control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    Masterpact NW08...40
    Masterpact NW40b...63
    device application
    Distribution
    poles description
    3P
    4P
    protected poles description
    3t
    3t + N/2
    4t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 5.0
    trip unit technology
    Electronic
    trip unit protection functions
    Selective protection
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    trip unit rating
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    Complementary
    mounting mode
    Drawout
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    0.5…24 s 6 x Ir
    12.5…600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    2...15 x In
    Off
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.8 MB
    Date 1/4/16
    Size pdf
    Size 4.9 MB
    Date 1/5/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Description
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 17/12/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Description
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Description
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    control unit Micrologic 5.0, Masterpact NW 08/63 drawout, LSI protections
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /