Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Miniature circuit breaker - Acti 9 xC60 MCBs
A9N1P02C Product picture Schneider Electric

A9N1P02C

Green premium brand logo
A9N1P02C Product picture Schneider Electric
A9N1P02C
Green premium brand logo

miniature circuit breaker - xC60 - 1 pole - 2 A - C curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range of product
    Acti 9
    range
    Acti 9
    product name
    XC60
    product or component type
    Miniature circuit-breaker
    device short name
    XC60
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    2 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    220...240 V AC 50/60 Hz
    12...48 V DC
    60 V DC
    magnetic tripping limit
    8 x In +/- 20 %
    breaking capacity
    10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
    15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 12...48 V DC conforming to EN/IEC 60947-2
    6 kA Icu at 60 V DC conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    15 kA conforming to EN/IEC 60947-2 - 12...48 V DC
    6 kA conforming to EN/IEC 60947-2 - 60 V DC
    7.5 kA conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60898-1
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    77.5 mm
    net weight
    0.115 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals (bottom) 16 mm² flexible
    Tunnel type terminals (bottom) 25 mm² rigid
    Biconnect (top)
    wire stripping length
    13 mm for top or bottom connection
    tightening torque
    2 N.m
    earth-leakage protection
    Separate block
    product compatibility
    C60 auxiliary
    C60 accessories
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60898-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - Advanced Communication Technology that Inspires (Version 1.0)
    Description
    Acti 9 - Advanced Communication Technology that Inspires
    prp.document.label.format pdf
    Size 29.5 MB
    Date 18/6/18
    Description
    Acti 9 - Advanced Communication Technology that Inspires
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N1P02C: miniature circuit breaker - xC60 - 1 pole - 2 A - C curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9N1P02C: miniature circuit breaker - xC60 - 1 pole - 2 A - C curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    S1A82873 (Version 1)
    Description
    S1A82873
    prp.document.label.format pdf
    Size 142.6 KB
    Date 3/8/18
    Description
    S1A82873
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N1P02C : miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    Description
    miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/2/20
    Description
    miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N1P02C : miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    Description
    miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/2/20
    Description
    miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.6 KB
    Date 11/10/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N1P02C : miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    Description
    miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/2/20
    Description
    miniature circuit breaker - xC60 - 1 pole - 2 A - C curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /