India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Cooling Accessories
ACPL75197 Product picture Schneider Electric

ACPL75197

ACPL75197 Product picture Schneider Electric
ACPL75197

Uniflair Return/Supply Plenum cl.1 Frame 4

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Return/Supply Plenum cl.1 Frame 4
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    India
    Physical
    Maximum Height
    500.0 mm
    Maximum Width
    1308.0 mm
    Maximum Depth
    866.0 mm
    Net Weight
    26.49 kg
    Shipping Weight
    56.47 kg
    Shipping Height
    780.0 mm
    Shipping Width
    1430.0 mm
    Shipping Depth
    970.0 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /