Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
variable speed drive, Easy Altivar 610, 2.2kW, 3hp, 380 to 460V, IP20

ATV610U22N4

Compact size
Easy and quick installation
User-friendly graphic display terminal
Easy integration on an enclosure door
Colored control circuit terminals to avoid misuse
Environmental Data
Total lifecycle Carbon footprint
6344
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Product contributes to saved and avoided emissions
information_stroke
This product could lead to emissions reductions during use phase under specific conditions.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
49
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 380 V AC coil

LC1D09Q7

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 415 V AC coil

LC1D09N7