India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS BI
BIBC Product picture Schneider Electric
Discontinued

BIBC

BIBC Product picture Schneider Electric
Discontinued
BIBC

APC Home UPS Battery Trolley (2 battery capacity)

Show more characteristics
BIBCBIBC_APC  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Home UPS Battery Trolley (2 battery capacity)
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , Bhutan , India , Nepal , Sri Lanka
    Physical
    Net Weight
    6.82 kg
    Maximum Height
    432.0 mm
    Maximum Width
    660.0 mm
    Maximum Depth
    559.0 mm
    Shipping Weight
    7.73 kg
    Shipping Height
    483.0 mm
    Shipping Width
    711.0 mm
    Shipping Depth
    610.0 mm
    Color
    Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /