Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy9
EZ9S66263 Product picture Schneider Electric

EZ9S66263

EZ9S66263 Product picture Schneider Electric
EZ9S66263

Easy9 switch disconnector - 2P - 63A - 415V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    product or component type
    Switch
    device short name
    Easy9 switch
    switch application
    Distribution
    Poles
    2P
    Complementary
    [Ie] rated operational current
    63 A at 415 V 50/60 Hz
    [Ue] rated operational voltage
    415 V AC 50/60 Hz
    [Icm] rated short-circuit making capacity
    0.945 kA
    [Icw] rated short-time withstand current
    0.756 kA during 0.3 s at -5…55 °C
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    77.5 mm
    net weight
    0.255 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminal (top or bottom) 1…35 mm² rigid
    Tunnel type terminal (top or bottom) 1…25 mm² flexible
    tightening torque
    3.5 N.m
    Environment
    IP degree of protection
    IP20 conforming to IEC 60947-3
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more
    View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easy9 India Catalog (Version 1.0)
    Description
    Easy9 India Catalog
    prp.document.label.format pdf
    Size 12.5 MB
    Date 7/8/19
    Description
    Easy9 India Catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 905 KB
    Date 23/11/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9S66263 : Easy9 switch disconnector - 2P - 63A - 415V
    Description
    Easy9 switch disconnector - 2P - 63A - 415V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    Easy9 switch disconnector - 2P - 63A - 415V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9S66263 : Easy9 switch disconnector - 2P - 63A - 415V
    Description
    Easy9 switch disconnector - 2P - 63A - 415V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    Easy9 switch disconnector - 2P - 63A - 415V
    Presentation
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 23/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9S66263 : Easy9 switch disconnector - 2P - 63A - 415V
    Description
    Easy9 switch disconnector - 2P - 63A - 415V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    Easy9 switch disconnector - 2P - 63A - 415V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.