
Roll over image to zoom in

1 videos
active harmonic filter EasyLogic APF module 150A, 400V, wall-mounted, IP31
EZAPF15044W31
Efficiency: achieve sustainability targets with total harmonic distortion (THDi) of less than 5%
Reliability: reduce costly downtime and ensure business continuity by stabilizing the entire network
Simplicity: flexible mounting options make for an easier installation in a variety of applications
Scalability: extendable modular system with up to 8 modules (1200 A)
EMC compliance with built-in EMC filter
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
167693
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No