Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   GB2
GB2CB09 Product picture Schneider Electric

GB2CB09

Green premium brand logo
GB2CB09 Product picture Schneider Electric
GB2CB09
Green premium brand logo

Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GB2
    device short name
    GB2
    product or component type
    Circuit breaker
    device application
    Control
    poles description
    1P
    network type
    AC/DC
    utilisation category
    Category A conforming to IEC 60947-2
    DC-12 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    6 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2
    3 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    1.5 kA Icu at 24 V DC conforming to IEC 60947-2
    1 kA Icu at 48 V DC conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    50 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    magnetic tripping current
    52 A
    Complementary
    mounting mode
    By clips
    mounting support
    Rail
    Plate
    mounting position
    Horizontal
    Vertical
    control type
    Toggle
    [In] rated current
    4 A
    [Ue] rated operational voltage
    250 V AC 50/60 Hz conforming to IEC 60947-2
    277 V AC 60 Hz conforming to CSA C22.2 No 235
    277 V AC 60 Hz conforming to UL 1077
    48 V DC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-2
    power dissipation per pole
    2 W
    mechanical durability
    8000 cycles
    electrical durability
    8000 cycles
    connections - terminals
    Connector 1 cable(s) 0.75…6 mm²solid without cable end
    Connector 2 cable(s) 0.75…4 mm²solid without cable end
    Connector 1 cable(s) 0.75…4 mm²flexible with cable end
    Connector 2 cable(s) 0.75…2.5 mm²flexible with cable end
    tightening torque
    1.2 N.m on connector
    mechanical robustness
    Shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27
    Vibrations: 5 Gn, 5...110 Hz conforming to IEC 60068-2-6
    quantity per set
    Set of 6
    9 mm pitches
    2
    height
    74 mm
    width
    15 mm
    depth
    67 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    CSA C22.2 No 235
    UL 1077
    product certifications
    UL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/7/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    prp.document.label.format pdf
    Size 25.6 MB
    Date 15/5/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for GB2CB09: TeSys GB2 - thermal-magnetic circuit breaker - 1P - 4 A - Id = 52 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for GB2CB09: TeSys GB2 - thermal-magnetic circuit breaker - 1P - 4 A - Id = 52 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 352.7 KB
    Date 1/3/12
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GB2CB09 : Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    Description
    Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/2/20
    Description
    Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GB2CB09 : Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    Description
    Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/2/20
    Description
    Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GB2CB09 : Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    Description
    Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/2/20
    Description
    Thermal magnetic circuit breaker, TeSys GB2, 1P, 4 A, Icu 3 kA@240 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /