India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Aquaflair AC
ISAC1221AN002 Product picture Schneider Electric

ISAC1221AN002

ISAC1221AN002 Product picture Schneider Electric
ISAC1221AN002

Air-Cooled Water Chillers - ISAC1221A - 400V/3N/50HZ (B63101001000200-Domestic)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Air-Cooled Water Chillers - ISAC1221A - 400V/3N/50HZ (B63101001000200-Domestic)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    India
    Physical
    Maximum Height
    1880.0 mm
    Maximum Width
    3064.0 mm
    Maximum Depth
    1276.0 mm
    Net Weight
    1111.0 kg
    Shipping Weight
    1350.0 kg
    Shipping Height
    2122.0 mm
    Shipping Width
    3303.0 mm
    Shipping Depth
    1382.0 mm
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Aquaflair Chillers Brochure (Version 0)
    Date 27/4/18
    Size 6.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /