India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KBA
KBA40ZFG2 Product picture Schneider Electric

KBA40ZFG2

Green premium brand logo
KBA40ZFG2 Product picture Schneider Electric
KBA40ZFG2
Green premium brand logo

CLIP AND SPACER CABLE DUCT 25MM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

KBA40ZFG2 is replaced by:
Product
Qty
KBA40ZFG2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    Canalis
    product or component type
    Support
    product compatibility
    KBA
    quantity per set
    Set of 10
    Complementary
    accessory / separate part category
    Adaptation
    mounting location
    On trunking
    mounting mode
    By clips
    mounting support
    Busbar
    width
    25 mm
    depth
    30 mm
    height
    97.5 mm
    net weight
    0.2 kg
    Environment
    standards
    IEC 61439-6
    IEC 60439-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English10
    • Chinese4
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    Size pdf
    Size 60.9 MB
    Date 2/8/16
    Description
    Catalogue Canalis 20 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    CLIP AND SPACER CABLE DUCT 25MM (Version 1.0)
    Files in document
    stp
    409.4 KB
    pdf
    130.7 KB
    Size zip
    Size 540.2 KB
    Date 11/1/18
    Files in document
    stp
    409.4 KB
    pdf
    130.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 402.3 KB
    Date 22/4/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 1/10/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 272 KB
    Date 24/4/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CLIP AND SPACER CABLE DUCT 25MM
    Description
    CLIP AND SPACER CABLE DUCT 25MM
    Size pdf
    Size 195.3 KB
    Date 7/12/19
    Description
    CLIP AND SPACER CABLE DUCT 25MM
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 215.4 KB
    Date 5/6/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CLIP AND SPACER CABLE DUCT 25MM
    Description
    CLIP AND SPACER CABLE DUCT 25MM
    Size pdf
    Size 195.3 KB
    Date 7/12/19
    Description
    CLIP AND SPACER CABLE DUCT 25MM
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CLIP AND SPACER CABLE DUCT 25MM
    Description
    CLIP AND SPACER CABLE DUCT 25MM
    Size pdf
    Size 195.3 KB
    Date 7/12/19
    Description
    CLIP AND SPACER CABLE DUCT 25MM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimension Drawings



Compare products: /