

TeSys F contactor-3P(3 NO)-AC-3 <=440V 265A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
LC1F265
Discontinued on:31 Dec 2024
To be end-of-service on:31 Dec 2025
Recommended replacement(s)
Later selection with no coil
High durability: 2400 cycles/hour for operating rate
High reliability: environments tolerance up to 55°C
Easy installation and maintenance thanks to its drawer-mounted coil and a large choice of add-on blocks
Various fields of application with multiple standards certifications
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1036
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
LC1F265 may be replaced by any of the following products: