India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
LC2D40FE7 Product picture Schneider Electric

LC2D40FE7

Green premium brand logo
LC2D40FE7 Product picture Schneider Electric
LC2D40FE7
Green premium brand logo

reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 25...400 Hz
    [Ie] rated operational current
    40 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
    60 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    18.5 kW at 380...400 V AC 50 Hz
    11 kW at 220...230 V AC 50 Hz
    22 kW at 500 V AC 50 Hz
    30 kW at 660...690 V AC 50 Hz
    22 kW at 440 V AC 50 Hz
    22 kW at 415 V AC 50 Hz
    motor power HP (UL / CSA)
    10 hp at 200/208 V AC 60 Hz for 3 phases motors
    3 hp at 115 V AC 60 Hz for 1 phase motors
    30 hp at 575...600 V AC 60 Hz for 3 phases motors
    30 hp at 460...480 V AC 60 Hz for 3 phases motors
    10 hp at 220...240 V AC 60 Hz for 3 phases motors
    5 hp at 230...240 V AC 60 Hz for 1 phase motors
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947-4
    rated breaking capacity
    800 A at 220/415/440 V for power circuit conforming to IEC 60947
    800 A at 500 V for power circuit conforming to IEC 60947
    400 A at 690 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    320 A 40 °C - 10 s for power circuit
    720 A 40 °C - 1 s for power circuit
    72 A 40 °C - 10 min for power circuit
    165 A 40 °C - 1 min for power circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.5 mOhm - Ith 60 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    electrical durability
    1.5 Mcycles 40 A AC-3 at Ue <= 440 V
    1.4 Mcycles 60 A AC-1 at Ue <= 440 V
    power dissipation per pole
    2.4 W AC-3
    5.4 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    RINA
    UL
    EAC
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²solid without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 6 N.m - on screw clamp terminals - with screwdriver flat Ø 8 mm
    Power circuit: 6 N.m - on screw clamp terminals
    operating time
    20...26 ms closing
    8...12 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    16000000 cycles
    maximum operating rate
    3600 cyc/h 55 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C)
    Operational: 0.8...1.1 Uc AC 50/60 Hz (at 55 °C)
    Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
    Drop-out: 0.3...0.6 Uc AC 60 Hz (at 55 °C)
    inrush power in VA
    200 VA 50 Hz cos phi 0.75 (at 20 °C)
    220 VA 60 Hz cos phi 0.75 (at 20 °C)
    heat dissipation
    6…10 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    960 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    Shocks contactor open: 8 Gn for 11 ms
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    height
    127 mm
    width
    165 mm
    depth
    142 mm
    net weight
    2.4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English8
    • Chinese3
    • Finnish2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 22/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version 12)
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    Size pdf
    Size 1.7 MB
    Date 18/2/19
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 1/6/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 1/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 40 A - coil 115 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /