India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
LC2D65F5 Product picture Schneider Electric
Discontinued

LC2D65F5

LC2D65F5 Product picture Schneider Electric
Discontinued
LC2D65F5

reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 65 A - coil 110 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

LC2D65F5 is replaced by:
Product
Qty
LC2D65AF7
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 01 January 2019
1
  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 25...400 Hz
    [Ie] rated operational current
    65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    80 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    18.5 kW at 220...230 V AC 50 Hz
    30 kW at 380...400 V AC 50 Hz
    37 kW at 500 V AC 50 Hz
    37 kW at 660...690 V AC 50 Hz
    37 kW at 440 V AC 50 Hz
    37 kW at 415 V AC 50 Hz
    motor power HP (UL / CSA)
    5 hp at 115 V AC 60 Hz for 1 phase motors
    20 hp at 200/208 V AC 60 Hz for 3 phases motors
    50 hp at 575...600 V AC 60 Hz for 3 phases motors
    50 hp at 460...480 V AC 60 Hz for 3 phases motors
    20 hp at 220...240 V AC 60 Hz for 3 phases motors
    10 hp at 230...240 V AC 60 Hz for 1 phase motors
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    110 V AC 50 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    1000 A at 440 V for power circuit conforming to IEC 60947-4
    rated breaking capacity
    1000 A at 220/415/440 V for power circuit conforming to IEC 60947
    1000 A at 500 V conforming to IEC 60947
    630 A at 690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    520 A 40 °C - 10 s for power circuit
    900 A 40 °C - 1 s for power circuit
    110 A 40 °C - 10 min for power circuit
    260 A 40 °C - 1 min for power circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1 mOhm - Ith 80 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    electrical durability
    1.4 Mcycles 80 A AC-1 at Ue <= 440 V
    1.5 Mcycles 65 A AC-3 at Ue <= 440 V
    power dissipation per pole
    6.4 W AC-1
    4.2 W AC-3
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    RINA
    UL
    EAC
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²solid without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 5 N.m - on screw clamp terminals - with screwdriver flat Ø 8 mm
    Power circuit: 5 N.m - on screw clamp terminals
    operating time
    20...26 ms closing
    8...12 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    16000000 cycles
    maximum operating rate
    3600 cyc/h 55 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C)
    Operational: 0.8...1.1 Uc AC 50/60 Hz (at 55 °C)
    Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
    Drop-out: 0.3...0.6 Uc AC 60 Hz (at 55 °C)
    inrush power in VA
    200 VA 50 Hz cos phi 0.75 (at 20 °C)
    220 VA 60 Hz cos phi 0.75 (at 20 °C)
    heat dissipation
    6…10 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    960 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    Shocks contactor open: 8 Gn for 11 ms
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    height
    127 mm
    width
    165 mm
    depth
    142 mm
    net weight
    2.4 kg
  • View more View less

    Documents

    Language
    • All Languages2
    • English3
    • Chinese3
    • Finnish2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 22/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version 12)
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    Size pdf
    Size 1.7 MB
    Date 18/2/19
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /