India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
LC2DT20JD Product picture Schneider Electric

LC2DT20JD

Green premium brand logo
LC2DT20JD Product picture Schneider Electric
LC2DT20JD
Green premium brand logo

TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 12 V DC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Changeover contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled, with prewired power connections
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    20 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    12 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    20 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    30 A 40 °C - 10 min for power circuit
    61 A 40 °C - 1 min for power circuit
    105 A 40 °C - 10 s for power circuit
    210 A 40 °C - 1 s for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    25 A gG at <= 690 V coordination type 1 for power circuit
    20 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    2.5 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    power dissipation per pole
    1.56 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    LROS (Lloyds register of shipping)
    RINA
    CSA
    GOST
    DNV
    CCC
    UL
    GL
    BV
    connections - terminals
    Power circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    tightening torque
    Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    53.55...72.45 ms closing
    16...24 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    Drop-out: 0.1...0.25 Uc DC (at 60 °C)
    Operational: 0.7...1.25 Uc DC (at 60 °C)
    time constant
    28 ms
    inrush power in W
    5.4 W (at 20 °C)
    hold-in power consumption in W
    5.4 W at 20 °C
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    85 mm
    width
    90 mm
    depth
    90 mm
    net weight
    0.73 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    REVERSING CONTACTOR LC2DT 20-25 A DC coil (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D098-128_DT20-25, France (Version 1.0)
    CB Certificate TeSys D - S1-4P Indonesia (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC2 DT... 4-pole 20 to 40 A AC-1 changeover contactors pairs with screw clamp terminals (Version 04)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Date 28/4/16
    Size 157.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /