Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys LT3
LT3SA00M Product picture Schneider Electric

LT3SA00M

Green premium brand logo
LT3SA00M Product picture Schneider Electric
LT3SA00M
Green premium brand logo

PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    LT3
    device short name
    LT3SA
    product or component type
    Thermistor protection units
    [Uc] control circuit voltage
    115...230 V AC 50/60 Hz
    reset
    Automatic reset
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc
    contacts type and composition
    1 NC + 1 NO dual voltage
    [Ith] conventional free air thermal current
    5 A for output control relay
    [Ui] rated insulation voltage
    Output control relay: 500 V AC
    [Ue] rated operational voltage
    250 V AC 50/60 Hz for output control relay
    signalling function
    Fault indication
    Voltage indication
    control type
    Automatic reset
    probe interchangeability
    Label mark A conforming to IEC 60034-11
    hold-in power consumption in W
    1 W
    hold-in power consumption in VA
    2.5 VA
    resistance
    1500…1650 Ohm reset
    2700…3100 Ohm tripping
    number of probes
    0…6
    input voltage
    < 2.5 V (1500 Ohm) for probe
    < 7.5 V (4000 Ohm) for probe conforming to IEC 60034-11
    maximum short circuit detection resistance
    20 Ohm
    condition of use
    Connection of probes 400 m >1 mm²
    Connection of probes 500 m >1.5 mm²
    [Uimp] rated impulse withstand voltage
    2.5 kV
    rated power in VA
    100 VA at 220 V - electrical durability: 500000 cycles
    breaking capacity
    2 A at 24 V DC DC-13
    3 A at 250 V AC AC-16
    6 A at 120 V AC AC-16
    connections - terminals
    Power circuit: cage type connector 1 cable(s) 0.75…2.5 mm²flexible with cable end
    Power circuit: cage type connector 1 cable(s) 0.75…2.5 mm²solid with cable end
    Power circuit: cage type connector 1 cable(s) 1…2.5 mm²flexible without cable end
    Power circuit: cage type connector 1 cable(s) 1…2.5 mm²solid without cable end
    Power circuit: cage type connector 2 cable(s) 0.75…2.5 mm²flexible with cable end
    Power circuit: cage type connector 2 cable(s) 0.75…2.5 mm²solid with cable end
    Power circuit: cage type connector 2 cable(s) 1…2.5 mm²flexible without cable end
    Power circuit: cage type connector 2 cable(s) 1…2.5 mm²solid without cable end
    tightening torque
    0.8 N.m
    height
    100 mm
    width
    22.5 mm
    depth
    100 mm
    net weight
    0.22 kg
    Environment
    standards
    IEC 60947-8
    IEC 60034-11
    VDE 0660
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to VDE 0106
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C conforming to IEC 60068-2-2
    -40…85 °C conforming to IEC 60068-2-2
    operating altitude
    <= 1500 m without derating in temperature
    > 1500...3000 m with derating in temperature
    vibration resistance
    1 gn 25...150 Hz conforming to IEC 60068-2-6
    2.5 gn 2...25 Hz conforming to IEC 60068-2-6
    shock resistance
    5 gn 11 ms conforming to IEC 60068-2-27
    electromagnetic compatibility
    Resistance to electrostatic discharge level 3 conforming to IEC 61000-4-2
    Resistance to fast transient level 3 conforming to IEC 61000-4-4
    Surge resistance 1.2/50-8/20 level 4 conforming to IEC 61000-4-5
    Susceptibility to electromagnetic fields level 3 conforming to IEC 61000-4-3
    Immunity to microbreaks and voltage drops conforming to IEC 61000-4-11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Version 7.0)
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    prp.document.label.format pdf
    Size 5.5 MB
    Date 15/5/19
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Relay with PTC LT3 probe (Version 1.0)
    Files in document
    stp
    446.4 KB
    pdf
    191 KB
    prp.document.label.format zip
    Size 637.4 KB
    Date 3/12/18
    Files in document
    stp
    446.4 KB
    pdf
    191 KB
    prp.document.label.format zip
    Size 86.4 KB
    Date 24/1/07
    Files in document
    dwf
    1.2 KB
    dxf
    44.5 KB
    wmf
    3.1 KB
    dwg
    37.6 KB
    prp.document.label.format zip
    Size 99.7 KB
    Date 24/1/07
    Files in document
    dwg
    40.8 KB
    dwf
    1.7 KB
    dxf
    53.6 KB
    wmf
    3.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LT3-S… Thermistor protection units for PTC probes (Version 04)
    Description
    LT3-S… Thermistor protection units for PTC probes
    prp.document.label.format pdf
    Size 4.7 MB
    Date 2/5/17
    Description
    LT3-S… Thermistor protection units for PTC probes
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LT3SA00M : PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    Description
    PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/2/20
    Description
    PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 168.8 KB
    Date 10/9/15
    prp.document.label.format pdf
    Size 225.7 KB
    Date 15/6/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LT3SA00M : PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    Description
    PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/2/20
    Description
    PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LT3SA00M : PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    Description
    PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/2/20
    Description
    PTC probe relay TeSys - LT3 with automatic reset - 115 V - 1 NO + 1 NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /