India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LT3
LT3TK048 Product picture Schneider Electric

LT3TK048

Green premium brand logo
LT3TK048 Product picture Schneider Electric
LT3TK048
Green premium brand logo

TeSys - LT3TK Thermal time delay protection relay 48 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of the product
    TeSys
    device short name
    LT3TK
    product or component type
    Relay
    device application
    Protection
    relay application
    Time delay relay
    Complementary
    [Us] rated supply voltage
    48 V AC/DC
    voltage range
    0.85...1.1 Us
    contacts type and composition
    2 C/O multi voltage
    [Ithe] conventional enclosed thermal current
    5 A
    ambient air temperature for operation
    -25…60 °C
    control type
    Automatic reset
    Manual reset
    hold-in power consumption in W
    56…79 W
    height
    85 mm
    width
    81 mm
    depth
    80 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    LT3TK - Thermal time delay protection relay (Version 03)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D Contactors AC 25 to 38A - EoLi (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 21/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 21/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 21/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /