Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EM6400NG
METSEEM6400NGPOCL5 Product picture Schneider Electric

METSEEM6400NGPOCL5

METSEEM6400NGPOCL5 Product picture Schneider Electric
METSEEM6400NGPOCL5

Conzerv Power and Energy meter - instantaneous, pulse output, THD, Class 0.5S

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Conzerv
    product name
    EM6400NG POP
    device short name
    Conzerv EM6400NG
    product or component type
    Energy meter
    Complementary
    power quality analysis
    total harmonic distortion
    device application
    Power monitoring
    type of measurement
    Current
    Voltage
    Frequency
    Apparent energy
    Apparent power
    Active and reactive energy
    Active and reactive power
    metering type
    Average current Iavg
    Calculated neutral current
    Reactive power Q, Q1, Q2, Q3
    Peak demand currents
    Unbalance current
    Demand current I1, I2, I3
    Peak demand power PM, QM, SM
    Apparent power S, S1, S2, S3
    Phase currents
    Average voltage Vavg
    Voltage U21, U32, U13, V1, V2, V3
    Power factor and displacement PF (signed, four quadrant)
    Demand power P, Q, S
    Active power P, P1, P2, P3
    Active, reactive, apparent energy (signed, four quadrant)
    [Us] rated supply voltage
    40...300 V AC 45...65 Hz
    40...300 V DC
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    1 A
    5 A
    type of network
    3P
    1P + N
    2P + N
    2P
    3P + N
    maximum power consumption in VA
    6 VA at 277 V between phase and neutral
    maximum power consumption in W
    2 W at 277 V
    display type
    7 segments LED
    display colour
    Red
    messages display capacity
    3 fields of 4 characters
    display digits
    12 digit(s) - 14.2 mm in height
    communication of data
    Reading of time-stamped measurements and events
    Total energy
    Energy metering
    Net energy
    tamperproof of settings
    Protected by access code
    sampling rate
    64 samples/cycle
    measurement current
    5…6000 mA
    Signal
    Current 0...12 A (impedance 0.3 MOhm)6 x
    Voltage (impedance 5 MOhm)4 x
    measurement voltage
    35…480 V AC 45...65 Hz between phases
    35…277 V AC 45...65 Hz between phase and neutral
    35…600 V AC 45...65 Hz between phases
    35…347 V AC 45...65 Hz between phase and neutral
    600…999000 V AC 45...65 Hz with external VT
    frequency measurement range
    45…65 Hz
    measurement accuracy
    Current +/- 0.5 %
    Voltage +/- 0.5 %
    Power +/- 0.5 %
    Frequency +/- 0.05 %
    Power factor +/- 0.01
    accuracy class
    Class 5P total current harmonic distortion THD (I) conforming to IEC 61557-12
    Class 5P total voltage harmonic distortion THD (U) conforming to IEC 61557-12
    Class 0.5S active energy conforming to IEC 62053-22
    Class 1 reactive energy conforming to IEC 62053-24
    number of outputs
    1 pulse
    output voltage
    5...40 V DC@20 mA
    impulse duration
    20 ms
    Demand intervals
    Configurable from 1 to 60 min
    local signalling
    Green LED: activity
    Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
    communication port protocol
    -
    communication port support
    -
    data recording
    Energy consumption logs
    material
    Polycarbonate
    flame retardance
    V-0 conforming to UL 94
    mounting mode
    Flush-mounted
    mounting support
    Framework
    installation category
    III
    type of installation
    Indoor installation
    measurement category
    Category III 480 V
    Category II 480…600 V
    electrical insulation class
    Class II
    connections - terminals
    Current circuit: screw clamp terminals (bottom) 2.08…3.31 mm² cable(s)
    Voltage circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
    Control circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
    Communication: screw clamp terminals 0.33…3.31 mm² cable(s)
    tightening torque
    Current circuit: 0.9…1 N.m Philips No 2 screwdriver
    Voltage circuit: 0.9…1 N.m Philips No 2 screwdriver
    Control circuit: 0.9…1 N.m Philips No 2 screwdriver
    Communication: 0.9…1 N.m Philips No 2 screwdriver
    wire stripping length
    Current circuit: 3.68 mm
    Voltage circuit: 7 mm
    Control circuit: 7 mm
    Communication: 7 mm
    standards
    IEC 61010-1:ed. 3
    UL 61010-1:ed. 3
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    CULus conforming to CSA C22.2 No 61010-1
    C-Tick
    width
    96 mm
    depth
    73 mm panel:
    13 mm outside:
    height
    96 mm
    net weight
    600 g
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Emission tests conforming to FCC part 15 class A
    overvoltage category
    III
    IP degree of protection
    IP51 front: conforming to IEC 60529
    IP30 body: conforming to IEC 60529
    relative humidity
    5…95 % at 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -20…70 °C
    operating altitude
    <= 2000 m
    service life
    7 year(s)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.4 MB
    Date 26/9/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM6400NGPOCL5 : METSEEM6400NGPOCL5_ROHS_CHINA_DECLARATION
    Description
    METSEEM6400NGPOCL5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 24/2/20
    Description
    METSEEM6400NGPOCL5_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 410.5 KB
    Date 17/7/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM6400NGPOCL5 : METSEEM6400NGPOCL5_ROHS_DECLARATION
    Description
    METSEEM6400NGPOCL5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 24/2/20
    Description
    METSEEM6400NGPOCL5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 442.4 KB
    Date 17/7/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM6400NGPOCL5 : METSEEM6400NGPOCL5_REACH_DECLARATION
    Description
    METSEEM6400NGPOCL5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 24/2/20
    Description
    METSEEM6400NGPOCL5_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.9 MB
    Date 8/7/15
    Files in document
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /