Skip To Main Content
India
Our Brands
Professionals
Access Our Online Store
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Professionals
Access Our Online Store
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
India
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
MINERA Transformer 2500 kVA _33kV_OL1_CBBD_CORR_L2
MIN250033559700002
Discontinued on:
3 Jul 2023
End-of-service on:
7 Aug 2025
Recommended replacement(s)
MIN250033559700002 is replaced by the following product range:
Minera - Ground Mounted
Oil-Immersed Distribution Transformer up to 2.5 MVA - 36 kV
Products: 8
MIN250033559700002 is replaced by the following product range: