India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NeoBreak RCCB
NBKRB463300CA Product picture Schneider Electric

NBKRB463300CA

NBKRB463300CA Product picture Schneider Electric
NBKRB463300CA

residual current circuit-breaker - NeoBreak - 4P - 63 A - 300 mA - 240/415 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Residual current circuit breaker
    range of product
    NeoBreak
    device short name
    NBKRB
    poles description
    4P
    [In] rated current
    63 A
    9 mm pitches
    4
    quantity per set
    1 piece
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    240/415 V
    [Ui] rated insulation voltage
    440 V
    [Uimp] rated impulse withstand voltage
    4 kV
    height
    81 mm
    width
    72 mm
    depth
    49 mm
    electrical durability
    5000 cycles
    Environment
    standards
    IS 12640
    ambient air temperature for operation
    -5…40 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /