India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy P5
REL50334 Product picture Schneider Electric

REL50334

REL50334 Product picture Schneider Electric
REL50334

Easergy P5U20 24-250V 3CT 1CSH 10DI-8DO RSTP Eth RJ45

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy P5
    product or component type
    Protection relay
    relay application
    Universal
    product reference
    P5U20-AABB-CABAH-AAAA
    mounting case size
    20TE
    device mounting
    Flush
    mounting mode
    Withdrawable
    power supply
    24...250 V DC
    100...230 V AC
    measuring inputs
    : 1/5 A CT phase current 3
    : CSH residual current 1
    number of sensors
    0 temperature sensor(s)
    0 arc sensor(s)
    number of Digital Inputs (DI)
    10
    number of Digital Outputs (DO)
    7 DO
    1 watchdog
    number of analogue inputs
    0
    number of analogue outputs
    0
    communication ports
    RJ45 2 rear
    Extension port 1 rear with backup memory
    USB port 2 front
    communication protocols
    IEC 61850 ed. 1
    IEC 61850 ed. 2
    DNP3 over ethernet
    Modbus TCP
    Ethernet/IP
    cybersecurity
    Password protection
    Port hardening
    protection functions
    Phase overcurrent 50/51
    Earth fault overcurrent 50N/51N
    Broken conductor 46 I2/I1
    Cold load pick-up
    Switch ON to fault (SOTF)
    H2 detection
    H5 detection
    Breaker failure 50BF
    Recloser 79
    Thermal overload protection 49
    Phase undercurrent 37
    Negative sequence overcurrent 46
    Excessive starting time, locked rotor 48/51LR
    Motor restart inhibition 66
    Lockout relay 86
    CT supervision 60
    Programmable stages 99
    measurement functions
    Current 3-phase
    Current zero sequence
    Current positive sequence
    Current negative sequence
    Current ratio of negative and positive
    Frequency
    Phasor diagram of currents or voltages
    Current 2nd, 15th harmonics with THD
    control functions
    Switchgear control and monitoring
    Programmable switchgear interlocking
    Local/remote control
    controllable switchgear devices
    6 controlled + 2 monitored objects
    number of setting groups
    4
    monitoring functions
    Trip circuit supervision 74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Event recording
    Disturbance recording
    Tripping context
    Relay maintenance
    switchgear diagnosis type
    CT supervision ANSI code: 60
    Trip circuit supervision ANSI code: 74
    connections - terminals
    Screw (digital input/output)
    Ring lugs (analog inputs and outputs)
    Complementary
    time synchronisation protocol
    SNTP
    web server
    Embedded HTTP server
    software name
    EcoStruxure Power Device
    ESetup Easergy Pro: virtual simulation test
    number of key
    1 customizable
    local signalling
    LED 4
    LED 6 tri-colour programmable
    height
    176 mm
    width
    102 mm
    depth
    219 mm
    net weight
    2.5 kg
    Environment
    electromagnetic compatibility
    Emission tests class A conforming to CISPR 11
    Emission tests class A conforming to CISPR 22
    Emission tests conforming to IACS E10
    EMC immunity class 4 conforming to IEC 61000-4-2
    EMC immunity class 4 conforming to ANSI C37.90.3
    EMC immunity level 3 conforming to IEC 61000-4-3
    EMC immunity conforming to ANSI C37.90.2
    EMC immunity conforming to GOST 32137
    EMC immunity conforming to GOST 30804.4.3
    EMC immunity conforming to IACS E10
    EMC immunity level 5 conforming to IEC 61000-4-8
    EMC immunity level 5 conforming to IEC 61000-4-9
    EMC immunity level 5 conforming to IEC 61000-4-10
    EMC immunity level 3 conforming to IEC 61000-4-6
    EMC immunity level 3 conforming to IEC 61000-4-18
    EMC immunity conforming to ANSI C37.90.1
    EMC immunity conforming to IEC 61000-4-12
    EMC immunity conforming to GOST 30804.4.12
    EMC immunity level 4 conforming to IEC 61000-4-16
    EMC immunity level 4 conforming to IEC 61000-4-4
    EMC immunity level 4 conforming to IEC 61000-4-5
    mechanical robustness
    Vibrations (level: class 2) conforming to IEC 60255-21-1
    Vibrations conforming to GOST 17516.1
    Vibrations conforming to IACS E10
    Shocks (level: class 2) conforming to IEC 60255-21-2
    Earthquakes (level: class 2) conforming to IEC 60255-21-3
    climatic withstand
    Exposure to cold conforming to IEC 60068-2-1
    Exposure to dry heat conforming to IEC 60068-2-2
    Exposure to damp heat in service conforming to IEC 60068-2-78
    Exposure to damp heat in service conforming to IEC 60068-2-30
    Temperature variation conforming to IEC 60068-2-14
    Salt mist conforming to IEC 60068-2-52
    Influence of corrosion/gas test 2 conforming to IEC 60068-2-60
    Influence of corrosion/gas test 4 conforming to IEC 60068-2-60
    Influence of corrosion/gas test 2 conforming to IEC 60721-3-3
    Influence of corrosion/gas test 4 conforming to IEC 60721-3-3
    ambient air temperature for operation
    -40…85 °C ( 16 h )
    -40…70 °C ( 96 h )
    ambient air temperature for storage
    -40…85 °C
    IP degree of protection
    IP54 conforming to IEC 60529
    relative humidity
    0…93 % at 40 °C, without condensation, 56 days
    93…95 % at 25…55 °C, 6 cycles, 12 + 12 hours
    maximum operating altitude
    2000 m
    protective treatment
    Conformal coating conforming to IEC 60068-2-52:Kb/1
    Conformal coating conforming to IEC 60068-2-60:Ke
    Conformal coating conforming to IEC 60721-3-3:3C2
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    Up to 10 years extended warranty (Standard warranty 2 years. Please check with your local SE representative for extended warranty availability and conditions)
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Easergy P5 Catalog (Version 2.0)
    Date 27/5/19
    Size 4.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
    Movies
    Date
    Size
    Add to My Documents
    Easergy P5 - HMI & Connections quick introduction (Version 1.0)
    Easergy P5 - Discover the Virtual Injection Testing Feature (Version 1.0)
    Easergy P5 - Manage Easergy P5 from the EcoStruxure Power Device App (Version 1.0)
    Easergy P5 - How to Create and Download Disturbance Records (Version 1.0)
    Easergy P5 - How to Backup and Restore Settings Automatically (Version 1.0)
    Easergy P5 - How to Connect to the Web Server for Fast Setting Changes (Version 1.0)
    Easergy P5 - How to Connect Easergy P5 with Easergy Pro by Ethernet Port (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /