
Roll over image to zoom in



+ 8
2 videos
Interface plug-in relay, 10 A, 1 CO, lockable test button, LED, 120 V AC
RXG12F7
Contacts type and composition:
[In] rated current:
[Uc] control circuit voltage:
Flexibility design for space saving with 16mm width
Single step lockable testing function
Status display with LED
Easy to use
High performance ensuring machine and system availability
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
14
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No