Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS On-Line
SRC10KUXI Product picture Schneider Electric

SRC10KUXI

SRC10KUXI Product picture Schneider Electric
SRC10KUXI

APC Smart-UPS RC 10000VA 230V for India - No Batteries

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 10000VA 230V for India - No Batteries
    Includes
    Basic UPS signalling RS-232 cable , Dust filter , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , India , Sri Lanka
    Output
    Output Power Capacity
    9000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    9000 Watts / 10.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 50/60 Hz +/-1 Hz , 50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
    Output Voltage THD
    < 2% for 0 to 100% linear load and < 5% for full non linear load
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 285 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Typical recharge time
    5 hour(s)
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , USB
    Available SmartSlot™ Interface Quantity
    1
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    433.0 mm
    Maximum Width
    134.0 mm
    Maximum Depth
    706.0 mm
    Net Weight
    27.5 kg
    Shipping Weight
    32.0 kg
    Shipping Height
    570.0 mm
    Shipping Width
    275.0 mm
    Shipping Depth
    790.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -10 - 60 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    58.000 dB
    Protection Class
    IP 20
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VGUA_9QCGNC_catalog (Version 1.0)
    Description
    VGUA_9QCGNC_catalog
    prp.document.label.format pdf
    Size 2.3 MB
    Date 5/3/19
    Description
    VGUA_9QCGNC_catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRC10KUXI (Version 3)
    Description
    User manual for Smart-UPS On-Line SRC10KUXI
    prp.document.label.format pdf
    Size 447.5 KB
    Date 30/7/18
    Description
    User manual for Smart-UPS On-Line SRC10KUXI
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart_UPS__brochure (Version 1.0)
    Description
    Smart_UPS__brochure
    prp.document.label.format pdf
    Size 2.8 MB
    Date 22/4/19
    Description
    Smart_UPS__brochure
    Brochure for SRC10KUXI and accessories (Version 1)
    Description
    Downloadable brochure to be used by customers and partners for specing the product
    prp.document.label.format pdf
    Size 2.3 MB
    Date 19/5/16
    Description
    Downloadable brochure to be used by customers and partners for specing the product
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.2 MB
    Date 24/6/19
    Files in document
    Description
    IS 16242 (Part1): 2014
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    SRC10KUXI_Instruction Sheet (Version 1.0)
    Description
    SRC10KUXI_Instruction Sheet
    prp.document.label.format pdf
    Size 2.3 MB
    Date 27/3/19
    Description
    SRC10KUXI_Instruction Sheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /