Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS On-Line
SRC1KXLI Product picture Schneider Electric

SRC1KXLI

SRC1KXLI Product picture Schneider Electric
SRC1KXLI

APC Smart-UPS Rackmountable RC 1000VA 230V High Temp

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS Rackmountable RC 1000VA 230V High Temp
    Includes
    Basic UPS signalling RS-232 cable , USB cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , Bhutan , India , Nepal , Sri Lanka
    General
    Max Bypass Input Current
    6 A
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    208, 220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    0.46 meters
    Input voltage adjustable range for mains operation
    100 - 280 (half load)V
    Maximum Input Current
    6 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Nominal Battery Voltage
    36V
    Efficiency in Battery Operation
    83.00 %
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    438.0 mm
    Maximum Width
    380.0 mm
    Maximum Depth
    88.0 mm
    Net Weight
    13.0 kg
    Shipping Weight
    17.8 kg
    Shipping Height
    560.0 mm
    Shipping Width
    500.0 mm
    Shipping Depth
    180.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 50 °C
    Operating Relative Humidity
    20 - 80 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 90 %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRC1KXLI (Version 1)
    Description
    User manual for Smart-UPS On-Line SRC1KXLI
    prp.document.label.format pdf
    Size 495.4 KB
    Date 16/6/19
    Description
    User manual for Smart-UPS On-Line SRC1KXLI
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Online 1kVA Rackmount Brochure, 230V, India (Version 0)
    Description
    Covers features and specs of SRC1KXLI
    prp.document.label.format pdf
    Size 77.1 KB
    Date 9/5/18
    Description
    Covers features and specs of SRC1KXLI
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Indian BIS certificate for UPS (Version 0)
    Files in document
    pdf
    616.7 KB
    Description
    IS 16242 (Part1): 2014/IEC 62040-1: 2008
    prp.document.label.format zip
    Size 715.8 KB
    Date 21/6/19
    Files in document
    pdf
    616.7 KB
    Description
    IS 16242 (Part1): 2014/IEC 62040-1: 2008
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /