Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS On-Line
SRC2KUXI Product picture Schneider Electric

SRC2KUXI

SRC2KUXI Product picture Schneider Electric
SRC2KUXI

APC Smart-UPS RC 2000VA 230V No Batteries, India Specific

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 2000VA 230V No Batteries, India Specific
    Includes
    Installation guide , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , India , Nepal , Sri Lanka
    Output
    Output Power Capacity
    1600 Watts / 2000 VA
    Max Configurable Power (Watts)
    1600 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (2) IEC 320 C13 (Battery Backup)
    Output Voltage THD
    < 3% linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Input voltage range for main operations
    140 - 280 V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Replacement battery cartridge note
    72V. SMF or Flooded battery compatible. Internal charger 2A - 13A programmable
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    483.0 mm
    Net Weight
    10.5 kg
    Shipping Weight
    13.5 kg
    Shipping Height
    265.0 mm
    Shipping Width
    575.0 mm
    Shipping Depth
    585.0 mm
    Color
    Charcoal
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-line SRC2KUXI/SRC3KUXI (Version 1.0)
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    prp.document.label.format pdf
    Size 517.8 KB
    Date 12/12/18
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    Smart-UPS On-line SRC2KUXI/SRC3KUXI (Version 2)
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    prp.document.label.format pdf
    Size 517.8 KB
    Date 30/7/18
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart_UPS__brochure (Version 1.0)
    Description
    Smart_UPS__brochure
    prp.document.label.format pdf
    Size 2.8 MB
    Date 22/4/19
    Description
    Smart_UPS__brochure
    SmartUPS Online 2 and 3kVA brochure (Version 0)
    Description
    Brochure for online 2 and 3 kVA UPS for long back up time. Covers features and specs.
    prp.document.label.format pdf
    Size 55.7 KB
    Date 27/2/15
    Description
    Brochure for online 2 and 3 kVA UPS for long back up time. Covers features and specs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.9 MB
    Date 24/6/19
    Files in document
    Description
    Extension of BIS certificate no. R-83000450 - valid from 10 July 2019 till 9th July 2024
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/9/15
    Description
    IS 16242 (Part1): 2014
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/9/15
    Description
    IS 16242 (Part1): 2014
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /