Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS On-Line
SRC3KUXI Product picture Schneider Electric

SRC3KUXI

SRC3KUXI Product picture Schneider Electric
SRC3KUXI

APC Smart-UPS RC 3000VA 230V No Batteries, India Specific

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 3000VA 230V No Batteries, India Specific
    Includes
    Basic UPS signalling RS-232 cable , Installation guide , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , India , Nepal , Sri Lanka
    Output
    Output Power Capacity
    2400 Watts / 3000 VA
    Max Configurable Power (Watts)
    2400 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (2) IEC 320 C13 (Battery Backup)
    Output Voltage THD
    < 3% linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Input voltage range for main operations
    140 - 280 V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Replacement battery cartridge note
    72V. SMF or Flooded battery compatible. Internal charger 2A - 13A programmable
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    85.0 mm
    Maximum Depth
    483.0 mm
    Net Weight
    11.5 kg
    Shipping Weight
    14.5 kg
    Shipping Height
    575.0 mm
    Shipping Width
    265.0 mm
    Shipping Depth
    585.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    0 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VGUA-9TCHTN_R0_EN (Version 1.0)
    Description
    VGUA-9TCHTN_R0_EN
    prp.document.label.format pdf
    Size 55.7 KB
    Date 25/4/19
    Description
    VGUA-9TCHTN_R0_EN
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-line SRC2KUXI/SRC3KUXI (Version 1.0)
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    prp.document.label.format pdf
    Size 517.8 KB
    Date 12/12/18
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    Smart-UPS On-line SRC2KUXI/SRC3KUXI (Version 2)
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    prp.document.label.format pdf
    Size 517.8 KB
    Date 30/7/18
    Description
    User manual for Smart-UPS On-line SRC2KUXI/SRC3KUXI India
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart_UPS__brochure (Version 1.0)
    Description
    Smart_UPS__brochure
    prp.document.label.format pdf
    Size 2.8 MB
    Date 22/4/19
    Description
    Smart_UPS__brochure
    SmartUPS Online 2 and 3kVA brochure (Version 0)
    Description
    Brochure for online 2 and 3 kVA UPS for long back up time. Covers features and specs.
    prp.document.label.format pdf
    Size 55.7 KB
    Date 27/2/15
    Description
    Brochure for online 2 and 3 kVA UPS for long back up time. Covers features and specs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.9 MB
    Date 24/6/19
    Files in document
    Description
    Extension of BIS certificate no. R-83000450 - valid from 10 July 2019 till 9th July 2024
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/9/15
    Description
    IS 16242 (Part1): 2014
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/9/15
    Description
    IS 16242 (Part1): 2014
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /