Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Easy UPS On-Line
SRV2KL-IN Product picture Schneider Electric

SRV2KL-IN

SRV2KL-IN Product picture Schneider Electric
SRV2KL-IN

APC Easy UPS Online 2000VA, Indian Outlet, Rackmount, 230V, India

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS Online 2000VA, Indian Outlet, Rackmount, 230V, India
    Includes
    Documentation CD , Qty 1- Detachable IEC Power Cord , Rack Mounting brackets , Stabilization / Wall mounting feet , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    1600 Watts / 2000 VA
    Max Configurable Power (Watts)
    1600 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) India 2/3-pin 6A (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.48 meters
    Other Input Voltages
    220 , 240
    Input Breaker Capacity
    13 A
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    1
    Typical recharge time
    4 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    438.0 mm
    Maximum Depth
    462.0 mm
    Rack Height
    2 U
    Net Weight
    18.2 kg
    Shipping Weight
    21.0 kg
    Shipping Height
    218.0 mm
    Shipping Width
    550.0 mm
    Shipping Depth
    700.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 60 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    BIS
    Standard warranty
    2 year (manufacturer's defect)
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Safety guide without XBP (Version 0)
    Description
    Safety guide without XBP
    Size pdf
    Size 127.6 KB
    Date 14/7/19
    Description
    Safety guide without XBP
    Easy UPS SRV2KL-IN/SRV3KL-IN (Version 1)
    Description
    User Manual for Easy UPS SRV2KL-IN/SRV3KL-IN
    Size pdf
    Size 910.6 KB
    Date 28/2/19
    Description
    User Manual for Easy UPS SRV2KL-IN/SRV3KL-IN
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 741.5 KB
    Date 22/11/19
    Description
    SRV Brochure
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Indian BIS certificate for UPS (SRV2KL-IN & SRV3KL-IN) (Version 0)
    Files in document
    Description
    IS 16242 (PART 1): 2014 / IEC 62040-1:2008 compliance certificate
    Size zip
    Size 459.7 KB
    Date 21/6/19
    Files in document
    Description
    IS 16242 (PART 1): 2014 / IEC 62040-1:2008 compliance certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /