Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ULTI
U202SPM/LVB00 Product picture Schneider Electric

U202SPM/LVB00

U202SPM/LVB00 Product picture Schneider Electric
U202SPM/LVB00

2 GANG Switch ELV with BLUE LED

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Ulti
    device application
    Control
    product or component type
    Switch module
    load type
    Fluorescent
    switch application
    Switch
    Complementary
    bulb type
    LED amber
    rated current
    16 AX at 250 V AC 50 Hz
    number of cables
    3 cable(s) 2.5 mm²
    opening distance
    > 3 mm
    device mounting
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    number of gangs
    2 gangs
    switch function
    1-way
    width
    87 mm
    height
    87 mm
    depth
    23.3 mm
    Environment
    ambient air temperature for operation
    0…35 °C
    standards
    BS EN 60669-1
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ulti Catalogue (Version 1.0)
    Description
    Ulti Catalogue
    prp.document.label.format pdf
    Size 627.5 KB
    Date 26/7/18
    Description
    Ulti Catalogue
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /