India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys B
WB1KB124TH Product picture Schneider Electric

WB1KB124TH

WB1KB124TH Product picture Schneider Electric
WB1KB124TH

coil WB1 - 220...240 V 50...400 Hz, 220 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    range compatibility
    TeSys B CR1B.32 contactor
    TeSys B CR1B.34 contactor
    TeSys B CR1B.33 contactor
    control circuit type
    AC
    DC
    coil type
    Low consumption
    [Uc] control circuit voltage
    220...240 V AC 50...400 Hz
    220 V DC
    Complementary
    control circuit voltage limits
    109...136 V at 50...400 Hz
    average resistance
    32.5 Ohm at 20 °C
    operating time
    25 ms sealed
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/mn 55 °C
    net weight
    1.12 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /