Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Osiswitch ATEX D
XCKJ3961H29EX Product picture Schneider Electric

XCKJ3961H29EX

Green premium brand logo
XCKJ3961H29EX Product picture Schneider Electric
XCKJ3961H29EX
Green premium brand logo

limit switch XCKJ - plunger - 2NC + NO - ATEX/IECEx

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense ATEX D
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKJ
    sensor design
    Form B conforming to CENELEC EN 50041
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    switch actuation
    On end
    type of approach
    Vertical approach, 1 direction
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
    cable entry number
    1 tapped entry for M20 x 1.5 cable gland (included) 9…12 mm
    number of poles
    3
    contacts type and composition
    2 NC + 1 NO
    contacts insulation form
    Zb
    contact operation
    Snap action
    number of steps
    1
    positive opening
    With
    minimum force for tripping
    20 N
    maximum actuation speed
    0.5 m/s
    IP degree of protection
    IP66 conforming to IEC 60529
    Complementary
    body material
    Zamak
    head material
    Zamak
    positive opening minimum force
    50 N
    minimum actuation speed
    0.01 m/min
    contact code designation
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN 60947-5-1
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN 60947-5-1
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    6 A AC
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    400 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 24 V, 3 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 48 V, 2 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    marking
    II2 D-Ex tb IIIC T85°C Db IP66/67
    width
    40 mm
    height
    77 mm
    depth
    44 mm
    Environment
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -20…60 °C
    protective treatment
    TC
    dust zone
    Zone 21 - 22
    product certifications
    INERIS 04ATEX0014X
    IEC-Ex INE 17.0020X
    standards
    EN/IEC 60079-31
    EN/IEC 60079-0
    directives
    2014/34/EU - ATEX directive
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    486 g
    Package 1 Height
    9 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    15.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    10
    Package 2 Weight
    5.426 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 237.4 KB
    Date 15/3/18
    Description
    IECEx certificate of conformity
    prp.document.label.format pdf
    Size 449.4 KB
    Date 15/3/18
    Description
    EU/ATEX type examination certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 483.4 KB
    Date 1/7/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKJ3961H29EX : XCKJ3961H29EX_ROHS_DECLARATION
    Description
    XCKJ3961H29EX_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    XCKJ3961H29EX_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry M20 x 1.5


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    3-pole NC + NC + NO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation on End



    Functionnal Diagram


    (P)
    Positive opening point
    (1)
    NC contact with positive opening operation
    (2)
    Closed
    (3)
    Open
    (4)
    Tripping
    (5)
    Resetting