Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Preventa XPE ATEX D
XPER110EX Product picture Schneider Electric

XPER110EX

Green premium brand logo
XPER110EX Product picture Schneider Electric
XPER110EX
Green premium brand logo

foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XPE
    product or component type
    Foot switch
    material
    Metal
    foot switch type
    Single foot switch
    device short name
    XPER
    protective cover
    Without
    trigger mechanism
    Without trigger mechanism
    contact operation
    1 step
    contacts type and composition
    1 NC + 1 NO
    colour
    Orange
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    connections - terminals
    Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
    Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
    cable entry
    2 tapped entries for Pg 16
    marking
    II2 D-Ex tD A21 IP65 T85°C
    mechanical durability
    5000000 cycles
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    500 V (pollution degree 3) conforming to NF C 20-040 group C
    500 V (pollution degree 3) conforming to VDE 0110 group C
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    IEC 60664 6 kV
    maximum resistance across terminals
    0.025 mOhm conforming to IEC 60255-7 category 3
    0.025 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    10 A cartridge fuse type gG conforming to VDE 0660-200
    width
    104 mm
    depth
    172 mm
    height
    59 mm
    Environment
    standards
    IEC 61241-0
    EN 50014
    ATEX D 94/9/CE
    EN 50281-1-1
    IEC 61241-1
    dust zone
    Zone 21 - 22
    product certifications
    INERIS 04ATEX0025
    protective treatment
    TC
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    150 gn conforming to NF E 09-031
    20 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Metal foot switche (single pedal switch) (Version 1.0)
    Files in document
    dwg
    65 KB
    dwf
    3.4 KB
    dxf
    135.2 KB
    wmf
    17.3 KB
    prp.document.label.format zip
    Size 220.9 KB
    Date 23/1/06
    Files in document
    dwg
    65 KB
    dwf
    3.4 KB
    dxf
    135.2 KB
    wmf
    17.3 KB
    Metal foot switche (single pedal switch) (Version 1.0)
    Files in document
    dwg
    95.4 KB
    dwf
    5 KB
    dxf
    228.9 KB
    wmf
    34.2 KB
    prp.document.label.format zip
    Size 363.5 KB
    Date 23/1/06
    Files in document
    dwg
    95.4 KB
    dwf
    5 KB
    dxf
    228.9 KB
    wmf
    34.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 24/1/12
    Description
    INERIS Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 123.5 KB
    Date 1/9/04
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPER110EX : foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    Description
    foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/5/20
    Description
    foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XPEM...EX, XPER...EX Foot switches (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 79.3 KB
    Date 16/4/18
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPER110EX : foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    Description
    foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/5/20
    Description
    foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPER110EX : foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    Description
    foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/5/20
    Description
    foot switch XPE-M - w/o cover - metal-orange - 1NC+1NO - protection against dust
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /