Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
ZB4BT4TQ Product picture Schneider Electric
Discontinued

ZB4BT4TQ

Green premium brand logo
ZB4BT4TQ Product picture Schneider Electric
Discontinued
ZB4BT4TQ
Green premium brand logo

Emergency switching off pushbutton head ZB4BT4 sold by 100

Show more characteristics
Commercial status
End-of-service on 21 November 2020
ZB4BT4TQ  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for emergency switching off push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    22 mm
    sale per indivisible quantity
    100
    shape of signaling unit head
    Round
    type of operator
    mechanical latching
    reset
    Push-pull
    operator profile
    Red mushroom Ø 40 mm, unmarked
    head type
    Standard
    Complementary
    CAD overall width
    40 mm
    CAD overall height
    40 mm
    CAD overall depth
    56 mm
    net weight
    0.077 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mechanical durability
    300000 cycles
    electrical composition code
    C7 for <4 contacts using single blocks in front mounting
    C8 for <4 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    C10 for <4 contacts using single and double blocks in front mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class I conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    NEMA 4
    NEMA 12
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    IEC 60364-5-53
    UL 508
    JIS C8201-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    GB 14048.5
    JIS C8201-1
    product certifications
    BV
    LROS (Lloyds register of shipping)
    DNV
    RINA
    CSA
    UL listed
    GL
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.880 dm
    Package 1 width
    0.440 dm
    Package 1 Length
    0.540 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English7
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB4B XB5A Control and signaling units (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 315 B
    Date 9/4/13
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BT4TQ : ZB4BT4TQ_ROHS_CHINA_DECLARATION
    Description
    ZB4BT4TQ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/12/20
    Description
    ZB4BT4TQ_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 1/10/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BT4TQ : ZB4BT4TQ_ROHS_DECLARATION
    Description
    ZB4BT4TQ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/12/20
    Description
    ZB4BT4TQ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 1/10/18
    ZB4BC / BR / BS / BT / BX range Product Environmental Profile (Version 1.0)
    Description
    ZB4BC / BR / BS / BT / BX range, except key release heads.
    prp.document.label.format pdf
    Size 183 KB
    Date 1/10/11
    Description
    ZB4BC / BR / BS / BT / BX range, except key release heads.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BT4TQ : Emergency switching off pushbutton head ZB4BT4 sold by 100
    Description
    Emergency switching off pushbutton head ZB4BT4 sold by 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/12/20
    Description
    Emergency switching off pushbutton head ZB4BT4 sold by 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB4 BZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ 006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB4 BZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB4 BD•, ZB4 BJ•, ZB4 BG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Panel
    (2)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ 01•

    • 1 2 elongated holes for ZBZ 006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ 01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ 01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ 01•.


  • Technical Description

    Electrical Composition Corresponding to Code C7



    Electrical Compositions Corresponding to Code C8



    Electrical Compositions Corresponding to Code C10



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Electrical Composition Corresponding to Code C15

    1 N/O


    1 N/C


    1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



    Legend

    Single contact


    Double contact


    Light block


    Possible location