Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
ZCKE665 Product picture Schneider Electric
Discontinued

ZCKE665

ZCKE665 Product picture Schneider Electric
Discontinued
ZCKE665

limit switch head ZCKE - steel ball bearing plunger - +120 °C

Show more characteristics
ZCKE665  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCKE
    head type
    Plunger head
    product compatibility
    XCKJ
    associated body
    ZCKJD39H29
    ZCKJ41
    ZCKJ11H29
    ZCKJ41H29
    ZCKJ6
    ZCKJ1H7
    ZCKJ5H7
    ZCKJ5
    ZCKJ6H29
    ZCKJD35H7
    ZCKJ8H29
    ZCKJ21H7
    ZCKJD39
    ZCKJ21
    ZCKJ4
    ZCKJ9H7
    ZCKJD31H29
    ZCKJD37H29
    ZCKJ1
    ZCKJ21H29
    ZCKJ1H29
    ZCKJ2
    ZCKJD37
    ZCKJ4H29
    ZCKJD35
    ZCKJD39H7
    ZCKJ5H29
    ZCKJD31H7
    ZCKJ2H7
    ZCKJD37H7
    ZCKJD35H29
    ZCKJ7
    ZCKJ7H29
    ZCKJ8
    ZCKJ2H29
    ZCKJ8H7
    ZCKJ4H7
    ZCKJ7H7
    ZCKJ6H7
    ZCKJ41H7
    ZCKJD31
    ZCKJ9
    ZCKJ9H29
    ZCKJ11H7
    ZCKJ11
    movement of operating head
    Linear
    type of operator
    End plunger spring return metal (ball bearing mounted)
    type of approach
    Multi-directional approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    net weight
    0.15 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    10…120 °C
    ambient air temperature for storage
    10…120 °C
    environmental characteristic
    High temperature
    Packing Units
    Package 1 Weight
    0.150 kg
    Package 1 Height
    0.041 dm
    Package 1 width
    0.045 dm
    Package 1 Length
    0.085 dm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XC Standard range English 03/2020 (Version 2.0)
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 62.1 MB
    Date 10/6/20
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKE665 : ZCKE665_ROHS_DECLARATION
    Description
    ZCKE665_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    ZCKE665_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKE665 : limit switch head ZCKE - steel ball bearing plunger - +120 °C
    Description
    limit switch head ZCKE - steel ball bearing plunger - +120 °C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    limit switch head ZCKE - steel ball bearing plunger - +120 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.