India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
ZCKJ2H7 Product picture Schneider Electric

ZCKJ2H7

Green premium brand logo
ZCKJ2H7 Product picture Schneider Electric
ZCKJ2H7
Green premium brand logo

limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE66
    ZCKE06
    ZCKE64
    ZCKE23
    ZCKE62
    ZCKE08
    ZCKE65
    ZCKE67
    ZCKE05
    ZCKE61
    ZCKE63
    ZCKE21
    ZCKE619
    ZCKE629
    body material
    Metal
    cable entry
    1 entry tapped for 1/2" NPT conduit
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    300 V conforming to UL 508 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    40 mm
    height
    102 mm
    depth
    60 mm
    net weight
    0.455 kg
    terminals description ISO n°1
    (11-12)NC
    (21-22)NC
    (13-14)NO
    (23-24)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    -40…70 °C for low temperature
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 22/5/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ZCKJ2H7: limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ZCKJ2H7: limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 15/8/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 2.3 MB
    Date 31/10/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 125.3 KB
    Date 3/8/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ2H7 : limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT
    Description
    limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 412.6 KB
    Date 21/12/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ2H7 : limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT
    Description
    limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    limit switch body ZCKJ - fixed - w/o display - 2C/O - snap action - 1/2"NPT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /