Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
ZCKJD39 Product picture Schneider Electric

ZCKJD39

Green premium brand logo
ZCKJD39 Product picture Schneider Electric
ZCKJD39
Green premium brand logo

limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE62
    ZCKE629
    ZCKE05
    ZCKE23
    ZCKE63
    ZCKE21
    ZCKE64
    ZCKE66
    ZCKE65
    ZCKE06
    ZCKE08
    ZCKE619
    ZCKE67
    ZCKE61
    body material
    Metal
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    3
    contacts type and composition
    2 NC + 1 NO
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1 appendix A
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    400 V (pollution degree 3) conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    300 V conforming to UL 508 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    52 mm
    height
    72 mm
    depth
    30 mm
    net weight
    0.21 kg
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK05
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XC Standard range English 03/2020 (Version 2.0)
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 62.1 MB
    Date 4/5/20
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 353.6 KB
    Date 15/8/19
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 1.8 MB
    Date 3/6/19
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 125.3 KB
    Date 3/8/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJD39 : limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13
    Description
    limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/5/20
    Description
    limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJD39 : limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13
    Description
    limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/5/20
    Description
    limit switch body ZCKJ - fixed - w/o display - 2NC+1NO - snap action - Pg13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /