India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
ZCKM1H29 Product picture Schneider Electric

ZCKM1H29

Green premium brand logo
ZCKM1H29 Product picture Schneider Electric
ZCKM1H29
Green premium brand logo

limit switch body ZCKM - 1NC+1NO - snap action - M20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKM
    body type
    Fixed
    product compatibility
    XCKM
    associated head
    ZCKD06
    ZCKD16
    ZCKD219
    ZCKD08
    ZCKD21
    ZCKD05
    ZCKD81
    ZCKD23
    ZCKD239
    ZCKD10
    ZCKD41
    ZCKD15
    ZCKD029
    ZCKD59
    ZCKD02
    ZCKD17
    ZCKD109
    ZCKD91
    body material
    Metal
    cable entry
    3 entries tapped for M20 x 1.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    300 V conforming to UL 508 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    64 mm
    height
    64 mm
    depth
    30 mm
    net weight
    0.21 kg
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK05
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 22/5/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ZCKM1H29: limit switch body ZCKM - 1NC+1NO - snap action - M20 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ZCKM1H29: limit switch body ZCKM - 1NC+1NO - snap action - M20 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCKM - 1NC+1NO - snap action - M20
    Description
    limit switch body ZCKM - 1NC+1NO - snap action - M20
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    limit switch body ZCKM - 1NC+1NO - snap action - M20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCKM - 1NC+1NO - snap action - M20
    Description
    limit switch body ZCKM - 1NC+1NO - snap action - M20
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    limit switch body ZCKM - 1NC+1NO - snap action - M20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /