Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
ZCKY21 Product picture Schneider Electric

ZCKY21

ZCKY21 Product picture Schneider Electric
ZCKY21

LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKP
    XCKT
    associated head
    ZCKD05
    movement of operating head
    Rotary
    type of operator
    Rod lever spring return metal (-)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    Environment
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C standard environment
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY21 : LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25
    Description
    LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/5/20
    Description
    LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY21 : LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25
    Description
    LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/5/20
    Description
    LIMIT SWITCH ROD LEVER SPRING RETURN METAL Ø 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /