India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
ZCKY34 Product picture Schneider Electric

ZCKY34

Green premium brand logo
ZCKY34 Product picture Schneider Electric
ZCKY34
Green premium brand logo

limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKL
    XCKM
    XCKS
    associated head
    ZCKD05
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return metal (ball bearing mounted)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    Environment
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C standard environment
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY34 : limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C
    Description
    limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY34 : limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C
    Description
    limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    limit switch lever ZCKY - metal roller lever ball bearing mounted - -25..+70°C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /