India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
ZCKY46 Product picture Schneider Electric

ZCKY46

ZCKY46 Product picture Schneider Electric
ZCKY46

limit switch lever ZCKY - metal roller lever variable length - -40..120 °C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKT
    XCKP
    associated head
    ZCKE05
    ZCKD05
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return metal (variable length)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -25…70 °C for standard environment
    -40…70 °C for low temperature
    10…120 °C for high temperature
    ambient air temperature for storage
    -40…70 °C standard environment
    -40…70 °C low temperature
    10…120 °C high temperature
    environmental characteristic
    Low temperature
    Standard environment
    High temperature
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /