Easy Series Serves essential automation and control needs that cover core performance areas of automation functionality: motion, human-machine interface (HMI), PLC, drives, sensors, control and signaling. These products are well suited to OEM application having Optimized Price to Performance ratio with SE quality Enabling OEM Machine designers & Panel Builders to Deliver complete automated systems with High Quality, Reliability & performance to match market needs with no compromise on quality, ease of use or robustness.
Know Easy Series IA offers
Empowering Industrial Excellence with Schneider Electric! | India
Powering up with the Easy Series Upgrade, we're unstoppable! Our premium solutions now flow effortlessly at an industrial pace, thanks to Schneider Electric.
Watch nowRK Labelling's Success Story: Embracing Schneider Electric's Easy Range | India
Watch RK Labelling's story of boosting efficiency and reducing downtime with Schneider Electric's automation solutions.
Watch nowEasy Altivar 310 Resilient VSD for High-Performance Automation
Introducing the ATV310 new variable speed drive that is designed to withstand harsh environmental pressures while providing easy integration, adaptability, and scalability to modern automation lines
Watch now
Altivar Easy 610 Variable Speed Drives
Improve efficiencies & savings with Altivar Easy 610 drives. Explore Schneider Electric variable speed drives
Watch nowEasy Harmony ET6 HMI Touchscreen: Unlock the Simplicity of Machine Operation
Easy Harmony ET6, the new generation of essential HMI touchscreen panels with better processor performance, graphics display quality, and memory capacity.
Watch nowEasy Modicon M200 for Precise Motion Repeatability and Scalability
The Easy Modicon M200 features a built-in S-curve feature to reduce motor jerkiness, improving machine lifecycles and quality control of end products in industrial automation
Watch now
Easy Lexium 16 Manages Heavy Automation Loads with Repeatability and Precision
The Easy Lexium™ 16 features AC servo motors with a 23-bit high-resolution encoder to meet customers’ need for precision.
Watch nowEasy Harmony Control,Relay & Signaling
Introducing the Easy Harmony series, featuring the RXM*LB Minature Relays, XB2 Metal Controls Push Button & Switches, XA2 Plastic Controls Push Buttons & Pilot Lights & XVG Tower Lights.
Watch nowIlluminated Push button switch from Easy Harmony
Easy Harmony XB2 Ø 22 mm metal modular illuminated push button switches are part of the Schneider Electric industrial push buttons catalog.
Watch now
Tower Light - When Simple Is Just Enough!
The Easy Harmony XVG Tower Light by Schneider Electric can be used in both AC and DC applications with easy installation, pre-wired and pre-assembled.
Watch nowEasy Modicon ABL2: Mounting with Bracket Accessories
Learn how to install a power supply unit with 24V output from Easy Modicon ABL2 range by mounting with bracket accessories.
Watch nowEasy Modicon ABL2: L-Type Mounting
Learn how to install a power supply unit with 24V output from Easy Modicon ABL2 range by mounting on L-Type accessories.
Watch now
Can't find what you are looking for?
Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.
Explore a comprehensive offer to build your industrial control panel

Deliver industrial control panels tailored to your customer’s needs
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Centre
Find support resources for all your needs, in one place.